- Article no.:
- SK 3484837
- Version
- wall-mounted
Dynamic
- Benefits
- Greater efficiency: very high seasonal energy efficiency ratio (SEER) > 6.2
- Greater flexibility: Versatile use in dynamic applications without complex infrastructure measures – even retrofitting is easy to implement
- Greater safety: maximum reliability, less maintenance and quickly ready for use
- Greater simplicity: effortless planning, operation and mounting
- Applications
- for maritime and dynamic applications
- Material
- Carbon steel
- Color
- RAL 7035
- Supply includes
- Condenser with hydrophobic RiNano coating
Integral electric condensate evaporation
Assembly components
Wired ready for connection (plug-in terminal strip)
- Options
- For remote monitoring and networking of cooling units and chillers, use the Blue e+ Generation IoT Interface, item number 3124.300. Increase machine availability and process safety by remote monitoring of device data, condition, and system messages.
- Total cooling output to DIN EN 14511
- Cooling output L35 L35/50 Hz: 1 kW
Cooling output L35 L35/60 Hz: 1 kW
Cooling output L35 L50/50 Hz: 0.67 kW
Cooling output L35 L50/60 Hz: 0.67 kW( Cooling output L35 L35/50 Hz: 3,412 BTU/h
Cooling output L35 L35/60 Hz: 3,412 BTU/h
Cooling output L35 L50/50 Hz: 2,286 BTU/h
Cooling output L35 L50/60 Hz: 2,286 BTU/h )
- Rated operating voltage
- 110 V - 240 V, 1~, 50 Hz/60 Hz
- 380 V - 480 V, 3~, 50 Hz/60 Hz
- Note
- In order to comply with the EMC requirements as per DNV-CG-0339, an additional coil (SK 3124.010) must be installed in the cooling device power supply line for each phase. Operation with this coil is only possible for 220-240 V, 1~, 380-440 V, 3~, 50/60 Hz. The SK 3187.937 device can only be used in 3-phase operation.
- When the software is downloaded, a contract is concluded between the contractual partner and Rittal for the free use of the software in accordance with these license conditions.
- To protect the Blue e+ cooling units, a suitable overvoltage protection must be provided:
- Operating voltage < 460 V (3~): Uc 275 V, Imax 40 kA, In 20 kA, Up 1.5 kV.
- Operating voltage > 460 V (3~): Uc 385 V, Imax 40 kA, In 20 kA, Up 1.5 kV.
- Hint Construction
- Partial installation not possible
- Rated output
- 0.7 kW
- Air throughput (unimpeded air flow)
- External circuit: 895 m³/h
Internal circuit: 700 m³/h( External circuit: 526.8 cfm
Internal circuit: 412 cfm )
- Energy efficiency ratio (EER) 50/60 Hz L35 L35
- Refrigeration factor L35 L35 (EER) 50 Hz: 3.57
Refrigeration factor L35 L35 (EER) 60 Hz: 3.57
- Dimensions
- Width: 400 mm
Height: 950 mm
Depth: 310 mm( Width: 15.7 ˝
Height: 37.4 ˝
Depth: 12.2 ˝ )
- Required mounting cut-out
- Width of opening: 383 mm
Cut-out height: 929 mm( Width of opening: 15.1 ˝
Cut-out height: 36.6 ˝ )
- Protection category IP to EN 60 529
- Internal circuit IP 55
- Refrigerant/cooling medium
- Refrigerant: R-1234yf
Quantity: 0.77 kg
Refrigerant quantity in compression system: 0.48 kg
Refrigerant quantity in heat pipe system: 0.29 kg
Global Warming Potential (GWP): 0.5
CO₂ equivalent (CO₂e): 0 t( Refrigerant: R-1234yf
Quantity: 1.7 lb. )
- Temperature control
- e+ controller (factory setting +35 °C)
- Operating temperature range
- -20 °C...60 °C( -4 °F...140 °F )
- Storage temperature range
- -40 °C...70 °C( -40 °F...158 °F )
- Operating temperature range of refrigerant circuit (active)
- 3 °C...60 °C
- Operating temperature range of heat pipe
- -20 °C...45 °C
- Setting range
- 20 °C...50 °C( 68 °F...122 °F )
- Rated power Pel
- Rated power L35 L35/50 Hz: 0.28 kW
Rated power L35 L35/60 Hz: 0.28 kW
Rated power L35 L50/50 Hz: 0.38 kW
Rated power L35 L50/60 Hz: 0.38 kW
- Permissible operating pressure (p. max.)
- 24 bar( 348.1 PSI )
- Packaging unit
- 1 pc(s).
- Net weight
- 40.5 kg
- Gross weight
- 46.5 kg
- PCF/VE (cradle-to-gate)
- 206.82 kg CO2 eq (Cat B)
- Information regarding the PCF class
- Category B: PCF value (cradle-to-gate) calculated approximately on the basis of the product weight and self-declared
- Customs tariff number
- 84158200
- Product description
-
SK Blue e+ cooling unit, wall-mounted, 1.0 kW, 110–240 V, 1~, 380–480 V, 3~, 50–60 Hz, carbon steel, W x H x D: 400 x 950 x 310 mm