- Article number:
- SK 3304.504
- Version
- wall-mounted
- Product description
- Energy-efficient Blue e wall-mounted cooling units with integral e-Comfort controller and electric condensate evaporation as standard. Protection category NEMA 4X.
- Benefits
- May be linked to the IoT interface via the Blue e IoT adapter for cooling units with an output of 500 W or higher and e-comfort controllers
- Material
- Stainless steel 1.4404 (AISI 316L)
- Color
- RAL 7001
- Supply includes
- Condenser with hydrophobic RiNano coating
Wired ready for connection (plug-in terminal strip)
Drilling template
Fasteners
Integral electric condensate evaporation
- Total cooling output to DIN EN 14511
- Cooling output L35 L35/50 Hz: 1.1 kW
Cooling output L35 L35/60 Hz: 1.25 kW
Cooling output L35 L50/50 Hz: 0.91 kW
Cooling output L35 L50/60 Hz: 0.9 kW( Cooling output L35 L35/50 Hz: 3,753 BTU/h
Cooling output L35 L35/60 Hz: 4,265 BTU/h
Cooling output L35 L50/50 Hz: 3,105 BTU/h
Cooling output L35 L50/60 Hz: 3,071 BTU/h )
- Rated operating voltage
- 230 V, 1~, 50 Hz/60 Hz
- Rated current max.
- At 50 Hz: 4.1 A
At 60 Hz: 5.1 A
- Start-up current (max.)
- At 50 Hz: 12 A
At 60 Hz: 14 A
- Air throughput (unimpeded air flow)
- External circuit: 805 m³/h
Internal circuit: 600 m³/h( External circuit: 473.8 cfm
Internal circuit: 353.1 cfm )
- Energy efficiency ratio (EER) 50/60 Hz L35 L35
- Refrigeration factor L35 L35 (EER) 50 Hz: 1.67
Refrigeration factor L35 L35 (EER) 60 Hz: 1.52
- Version
- wall-mounted
- Dimensions
- Width: 405 mm
Height: 1,020 mm
Depth: 358 mm( Width: 15.9 ˝
Height: 40.2 ˝
Depth: 14.1 ˝ )
- Protection category IP to EN 60 529
- External circuit, IP 34
- Internal circuit IP 55
- Protection category NEMA
- NEMA 4X
- Refrigerant/cooling medium
- Refrigerant: R-513A
Quantity: 0.325 kg
Global Warming Potential (GWP): 631
CO₂ equivalent (CO₂e): 0.21 t( Refrigerant: R-513A
Quantity: 0.7 lb. )
- Temperature control
- e-Comfort Controller (factory setting +35 °C)
- Operating temperature range
- 10 °C...55 °C( 50 °F...131 °F )
- Storage temperature range
- -40 °C...70 °C( -40 °F...158 °F )
- Setting range
- 20 °C...50 °C( 68 °F...122 °F )
- Rated power Pel
- Rated power L35 L35/50 Hz: 0.66 kW
Rated power L35 L35/60 Hz: 0.82 kW
Rated power L35 L50/50 Hz: 0.77 kW
Rated power L35 L50/60 Hz: 0.89 kW
- Permissible operating pressure (p. max.)
- 28 bar( 406.1 PSI )
- Pre-fuse
- Miniature circuit-breaker/fuse: 10 A
- Packaging unit
- 1 pc(s).
- Net weight
- 54 kg
- Gross weight
- 58 kg
- Customs tariff number
- 84158200
- EAN
- 4028177384293
- ETIM 9
- EC000855
- ETIM 8
- EC000855
- ECLASS 8.0
- 27180704
- Product description
-
SK cooling unit Blue e, wall-mounted, 3753 BTU/h 230 V, 1~, 50/60 Hz, Stainless steel, WHD: 405 x 1020 x 358 mm