- Article no.:
- SK 3328.544
- Version
- wall-mounted
- Product description
- Energy-efficient Blue e wall-mounted cooling units with integral e-Comfort controller and electric condensate evaporation as standard. Protection category NEMA 4X.
- Benefits
- May be linked to the IoT interface via the Blue e IoT adapter for cooling units with an output of 500 W or higher and e-comfort controllers
- Material
- Stainless steel 1.4404 (AISI 316L)
- Color
- RAL 7001
- Supply includes
- Condenser with hydrophobic RiNano coating
Wired ready for connection (plug-in terminal strip)
Drilling template
Fasteners
Integral electric condensate evaporation
- Total cooling output to DIN EN 14511
- Cooling output L35 L35/50 Hz: 2.05 kW
Cooling output L35 L35/60 Hz: 2.25 kW
Cooling output L35 L50/50 Hz: 1.35 kW
Cooling output L35 L50/60 Hz: 1.5 kW( Cooling output L35 L35/50 Hz: 6,995 BTU/h
Cooling output L35 L35/60 Hz: 7,677 BTU/h
Cooling output L35 L50/50 Hz: 4,606 BTU/h
Cooling output L35 L50/60 Hz: 5,118 BTU/h )
- Rated operating voltage
- 400 V, 3~, 50 Hz
- 460 V, 3~, 60 Hz
- Rated current max.
- At 50 Hz: 2.2 A
At 60 Hz: 2.4 A
- Start-up current (max.)
- At 50 Hz: 4.8 A
At 60 Hz: 5.5 A
- Air throughput (unimpeded air flow)
- External circuit: 900 m³/h
Internal circuit: 900 m³/h( External circuit: 529.7 cfm
Internal circuit: 529.7 cfm )
- Energy efficiency ratio (EER) 50/60 Hz L35 L35
- Refrigeration factor L35 L35 (EER) 50 Hz: 2.25
Refrigeration factor L35 L35 (EER) 60 Hz: 1.95
- Version
- wall-mounted
- Dimensions
- Width: 405 mm
Height: 1,650 mm
Depth: 388 mm( Width: 15.9 ˝
Height: 65 ˝
Depth: 15.3 ˝ )
- Protection category IP to EN 60 529
- External circuit, IP 34
- Internal circuit IP 55
- Protection category NEMA
- NEMA 4X
- Refrigerant/cooling medium
- Refrigerant: R-513A
Quantity: 0.9 kg
Global Warming Potential (GWP): 631
CO₂ equivalent (CO₂e): 0.57 t( Refrigerant: R-513A
Quantity: 2 lb. )
- Temperature control
- e-Comfort Controller (factory setting +35 °C)
- Operating temperature range
- 10 °C...50 °C( 50 °F...122 °F )
- Storage temperature range
- -40 °C...70 °C( -40 °F...158 °F )
- Setting range
- 20 °C...50 °C( 68 °F...122 °F )
- Rated power Pel
- Rated power L35 L35/50 Hz: 0.92 kW
Rated power L35 L35/60 Hz: 1.15 kW
Rated power L35 L50/50 Hz: 1.15 kW
Rated power L35 L50/60 Hz: 1.3 kW
- Permissible operating pressure (p. max.)
- 28 bar( 406.1 PSI )
- Pre-fuse
- Motor circuit-breaker: 6.3...10 A
- Packaging unit
- 1 pc(s).
- Net weight
- 91.5 kg
- Gross weight
- 95 kg
- Customs tariff number
- 84158200
- EAN
- 4028177384491
- ETIM 9
- EC000855
- ETIM 8
- EC000855
- ECLASS 8.0
- 27180704
- Product description
-
SK cooling unit Blue e, wall-mounted, 7506 BTU/h, 400-460 V, 3~, 50/60 Hz, Stainless steel, WHD: 405 x 1650 x 388 mm