TopTherm Blue e Wall-Mounted Cooling Unit, NEMA 4X 1706.07 - 8530.36 BTU/h

Article no.: SK 3329504

Energy-efficient Blue e wall-mounted cooling units in power categories 1706.07 - 8530.36 BTU/h with e-Comfort controller integrated as standard and electrical condensate evaporation. Protection category NEMA 4X.

Article no.:
SK 3329504
Version
wall-mounted
Product description
Energy-efficient Blue e wall-mounted cooling units with integral e-Comfort controller and electric condensate evaporation as standard. Protection category NEMA 4X.
Benefits
May be linked to the IoT interface via the Blue e IoT adapter for cooling units with an output of 500 W or higher and e-comfort controllers
Material
Stainless steel 1.4404 (AISI 316L)
Color
RAL 7001
Supply includes
Condenser with hydrophobic RiNano coating
Wired ready for connection (plug-in terminal strip)
Drilling template
Fasteners
Integral electric condensate evaporation
Total cooling output to DIN EN 14511
Cooling output L35 L35/50 Hz: 2.55 kW
Cooling output L35 L35/60 Hz: 2.6 kW
Cooling output L35 L50/50 Hz: 1.8 kW
Cooling output L35 L50/60 Hz: 1.8 kW
( Cooling output L35 L35/50 Hz: 8,701 BTU/h
Cooling output L35 L35/60 Hz: 8,872 BTU/h
Cooling output L35 L50/50 Hz: 6,142 BTU/h
Cooling output L35 L50/60 Hz: 6,142 BTU/h )
Rated operating voltage
230 V, 1~, 50 Hz/60 Hz
Rated current max.
At 50 Hz: 7.9 A
At 60 Hz: 10.1 A
Start-up current (max.)
At 50 Hz: 25 A
At 60 Hz: 22 A
Air throughput (unimpeded air flow)
External circuit: 1,230 m³/h
Internal circuit: 1,230 m³/h
( External circuit: 724 cfm
Internal circuit: 724 cfm )
Energy efficiency ratio (EER) 50/60 Hz L35 L35
Refrigeration factor L35 L35 (EER) 50 Hz: 2.11
Refrigeration factor L35 L35 (EER) 60 Hz: 1.7
Version
wall-mounted
Dimensions
Width: 405 mm
Height: 1,650 mm
Depth: 388 mm
( Width: 15.9 ˝
Height: 65 ˝
Depth: 15.3 ˝ )
Protection category IP to EN 60 529
External circuit, IP 34
Internal circuit IP 55
Protection category NEMA
NEMA 4X
Refrigerant/cooling medium
Refrigerant: R-513A
Quantity: 1.1 kg
Global Warming Potential (GWP): 631
CO₂ equivalent (CO₂e): 0.69 t
( Refrigerant: R-513A
Quantity: 2.4 lb. )
Temperature control
e-Comfort Controller (factory setting +35 °C)
Operating temperature range
10 °C...50 °C
( 50 °F...122 °F )
Storage temperature range
-40 °C...70 °C
( -40 °F...158 °F )
Setting range
20 °C...50 °C
( 68 °F...122 °F )
Rated power Pel
Rated power L35 L35/50 Hz: 1.21 kW
Rated power L35 L35/60 Hz: 1.53 kW
Rated power L35 L50/50 Hz: 1.41 kW
Rated power L35 L50/60 Hz: 1.8 kW
Permissible operating pressure (p. max.)
28 bar
( 406.1 PSI )
Pre-fuse
Miniature circuit-breaker/fuse: 16 A
Packaging unit
1 pc(s).
Net weight
75.4 kg
Gross weight
95 kg
Customs tariff number
84158200
EAN
4028177389465
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27180704
Product description
SK cooling unit Blue e, wall-mounted, 8701 BTU/h, 230 V, 1~, 50/60 Hz, Stainless steel, WHD: 405 x 1650 x 388 mm
Approvals
UL + C-UL (listed)
UL + C-UL - FTTA
UR + C-UR (recognized)
Certificates
EAC
Declarations
Declaration of conformity
Declaration of conformity UK
FCC
Documentation
Info sheet
Instructions – R-513A
Instructions – R134a
Safety instructions
Data sheets
Safety data sheet refrigerant – R-513A
Technical details