- Article no.:
- SK 3486930
- Version
- wall-mounted
- Benefits
- An average of 75% energy savings due to speed-regulated components and heat pipe technology
- Suitable for international use due to a unique multi-voltage capability
- Longer service life of the components inside the enclosure and the cooling unit due to component-friendly cooling
- Intuitive operation due to touch display and intelligent interfaces
- Product changes
- The cover for the connection box for protection for the electrical connection on the cooling unit has not been included in the delivery scope since the start of 2024. Cover 3355.200 and cover 3355.210 can be ordered as an optional accessory.
- Material
- Carbon steel
- Color
- RAL 7035
- Supply includes
- Condenser with hydrophobic RiNano coating
Integral electric condensate evaporation
Assembly components
Wired ready for connection (plug-in terminal strip)
- Options
- For remote monitoring and networking of cooling units and chillers, use the Blue e+ Generation IoT Interface, item number 3124.300. Increase machine availability and process safety by remote monitoring of device data, condition, and system messages.
- Total cooling output to DIN EN 14511
- Cooling output L35 L35/50 Hz: 2 kW
Cooling output L35 L35/60 Hz: 2 kW
Cooling output L35 L50/50 Hz: 1.29 kW
Cooling output L35 L50/60 Hz: 1.29 kW( Cooling output L35 L35/50 Hz: 6,824 BTU/h
Cooling output L35 L35/60 Hz: 6,824 BTU/h
Cooling output L35 L50/50 Hz: 4,402 BTU/h
Cooling output L35 L50/60 Hz: 4,402 BTU/h )
- Rated operating voltage
- 110 V - 240 V, 1~, 50 Hz/60 Hz
- 380 V - 480 V, 3~, 50 Hz/60 Hz
- Note
- When the software is downloaded, a contract is concluded between the contractual partner and Rittal for the free use of the software in accordance with these license conditions.
- Only for semi-outdoor use (see instructions for description)
- To protect the Blue e+ cooling units, a suitable overvoltage protection must be provided: - Operating voltage < 460 V (3~): Uc 275 V, Imax 40 kA, In 20 kA, Up 1.5 kV. - Operating voltage > 460 V (3~): Uc 385 V, Imax 40 kA, In 20 kA, Up 1.5 kV.
- Note on Model No.:
- Tolerance: 110 V -10% (99 V) and 240 V +10% (264 V) / 380 V -10% (342 V) and 480 V +6% (509 V)
- Rated output
- 0.73 kW
- Air throughput (unimpeded air flow)
- External circuit: 1,250 m³/h
Internal circuit: 1,250 m³/h( External circuit: 735.7 cfm
Internal circuit: 735.7 cfm )
- Energy efficiency ratio (EER) 50/60 Hz L35 L35
- Refrigeration factor L35 L35 (EER) 50 Hz: 3.23
Refrigeration factor L35 L35 (EER) 60 Hz: 3.23
- Seasonal energy efficiency ratio (SEER) 50/60 Hz
- 7.6
- Version
- wall-mounted
- Dimensions
- Width: 450 mm
Height: 1,600 mm
Depth: 294 mm( Width: 17.7 ˝
Height: 63 ˝
Depth: 11.6 ˝ )
- Required mounting cut-out
- Width of opening: 433 mm
Cut-out height: 1,579 mm( Width of opening: 17 ˝
Cut-out height: 62.2 ˝ )
- Protection category IP to EN 60 529
- Internal circuit IP 55
- Protection category NEMA
- UL Type 12
- UL Type 3R
- Refrigerant/cooling medium
- Refrigerant: R-1234yf
Quantity: 1.1 kg
Refrigerant quantity in compression system: 0.65 kg
Refrigerant quantity in heat pipe system: 0.45 kg
Global Warming Potential (GWP): 0.5
CO₂ equivalent (CO₂e): 0 t( Refrigerant: R-1234yf
Quantity: 2.4 lb. )
- Temperature control
- e+ controller (factory setting +35 °C)
- Operating temperature range
- -20 °C...60 °C( -4 °F...140 °F )
- Storage temperature range
- -40 °C...70 °C( -40 °F...158 °F )
- Operating temperature range of refrigerant circuit (active)
- 3 °C...60 °C
- Operating temperature range of heat pipe
- -20 °C...45 °C
- Setting range
- 20 °C...50 °C( 68 °F...122 °F )
- Rated power Pel
- Rated power L35 L35/50 Hz: 0.62 kW
Rated power L35 L35/60 Hz: 0.62 kW
Rated power L35 L50/50 Hz: 0.6 kW
Rated power L35 L50/60 Hz: 0.6 kW
- Permissible operating pressure (p. max.)
- 24 bar( 348.1 PSI )
- Packaging unit
- 1 pc(s).
- Net weight
- 55.2 kg
- Gross weight
- 73.8 kg
- PCF/VE (cradle-to-gate)
- 274.42 kg CO2 eq (Cat B)
- Information regarding the PCF class
- Category B: PCF value (cradle-to-gate) calculated approximately on the basis of the product weight and self-declared
- Customs tariff number
- 84158200
- ECLASS 8.0
- 27180704
- Product description
-
SK Blue e+ cooling unit, wall-mounted, 2 kW, 110–240 V, 1~, 380–480 V, 3~, 50–60 Hz, carbon steel, W x H x D: 450 x 1600 x 294 mm