- Article no.:
- SK 3336460
- Version
- Robust industrial standard
Floating contact for collective fault signal
- Benefits
- Coolant quantity reduced through the use of microchannel technology
- Touch-display for easy user handling
- Remote monitoring already integrated in the basic unit
- Integrated safety functions
- Pre-configured options
- Color
- Housing: RAL 7035
Base/Plinth: RAL 7016
- Supply includes
- Chiller wired ready for connection
Multilingual documentation including functional diagram and wiring plans
- Protection category IP to EN 60 529
- IP 44 (electrics)
- Total cooling output to DIN EN 14511 Tw18 / Tu35
- Cooling output Tw18 Tu35/50 Hz: 30.8 kW
Cooling output Tw18 Tu35/60 Hz: 36.9 kW
- Air throughput (unimpeded air flow)
- At 50 Hz: 12,000 m³/h
At 60 Hz: 14,500 m³/h( At 50 Hz: 7,062.9 cfm
At 60 Hz: 8,534.4 cfm )
- Rated operating voltage
- 400 V, 3~, 50 Hz
- 460 V, 3~, 60 Hz
- Dimensions
- Width: 900 mm
Height: 1,733 mm
Depth: 1,800 mm( Width: 35.4 ˝
Height: 68.2 ˝
Depth: 70.9 ˝ )
- Noise pressure level
- 78 dB(A)
- Operating temperature range
- 10 °C...43 °C( 50 °F...109 °F )
- Operating temperature range of cooling medium
- 10 °C: 25 °C( 50 °F: 77 °F )
- Temperature hysteresis
- ± 2 K
- Refrigerant/cooling medium
- Refrigerant: R-513A
Quantity: 8 kg
Global Warming Potential (GWP): 631
CO₂ equivalent (CO₂e): 5.05 t( Refrigerant: R-513A
Quantity: 17.6 lb. )
- Pump pressure
- At 50 Hz: 2.3 bar
At 60 Hz: 3.45 bar
- Volumetric flow (cooling medium)
- At 50 Hz: 90 l/min
At 60 Hz: 105 l/min
- Rated power Pel
- At 50 Hz: 17.27 kW
At 60 Hz: 20.66 kW
- Rated current max.
- At 50 Hz: 29.14 A
At 60 Hz: 30.04 A
- Water connections
- R 1½" internal thread
- Number of cooling circuits
- 1
- Tank
- Material: Stainless steel AISI304 - 1.4301 (V2A)
Volume: 185 l
- Operating weight
- 660 kg( 1,455.1 lb. )
- Packaging unit
- 1 pc(s).
- Net weight
- 406 kg
- Gross weight
- 506 kg
- Customs tariff number
- 84186900
- EAN
- 4028177974531
- ETIM 9
- EC002516
- ETIM 8
- EC002516
- ECLASS 8.0
- 27180713
- Product description
-
SK Blue e Chiller 30.8/36.9 kW, 400 V, 3~, 50 Hz, 460 V, 3~, 60 Hz, WHD: 900 x 1733 x 1800 mm