Air-Water Heat Exchangers roof-mounted

Article no.: SK 3210510

Model no.: A-W HEX 13661BTU 115V 50-60HZ TYPE12

For mounting on the rooftop. Cooling output 1.87 – 4 kW. Protection category IP 55 as standard. Particularly suitable for use in harsh environments. Flexible water connection options.

Article no.:
SK 3210510
Model no.:
A-W HEX 13661BTU 115V 50-60HZ TYPE12
Version
Water-carrying parts copper/brass (Cu/CuZn)
Product description
To be used in rough environments and temperature ranges of up to +70 °C. The air-to-water heat exchanger is installed on the roof of a control cabinet via flexible water connection options.
Color
RAL 7035
Supply includes
Wired ready for connection (plug-in terminal strip)
Drilling template
Sealing mat
Fasteners
Total cooling output
L 35 W 10 at 400 l/h: 4 kW
( L 35 W 10 at 400 l/h: 13,649 BTU/h )
Rated operating voltage
115 V, 1~, 50 Hz/60 Hz
Rated power Pel
At 50 Hz: 102 W
At 60 Hz: 125 W
Rated current max.
At 50 Hz: 0.9 A
At 60 Hz: 1 A
Permissible operating pressure (p. max.)
1: 10 bar
( 14.5: 145 PSI )
Type of connection (electrical)
Plug-in terminal strip
Duty cycle
100 %
Cooling medium
Water (see Internet for specifications)
Water inlet temperature
1 °C...30 °C
( 34 °F...86 °F )
Water connections
½" connector sleeve
G ⅜" external thread
Temperature control
e-Comfort Controller (factory setting +35 °C)
Operating temperature range
1 °C...70 °C
( 34 °F...158 °F )
Dimensions
Width: 597 mm
Height: 417 mm
Depth: 475 mm
( Width: 23.5 ˝
Height: 16.4 ˝
Depth: 18.7 ˝ )
Note on Model No.:
Delivery times on request.
Protection category
IP 65 available on request
Pre-fuse
Miniature circuit-breaker/fuse: 4 A
Setting range
20 °C...55 °C
( 68 °F...131 °F )
Protection category IP to EN 60 529
IP 55
Packaging unit
1 pc(s).
Net weight
79.586 lb
Gross weight
83.774 lb
Customs tariff number
8415830070
EAN
4028177429970
UPC-Code
37546
ETIM 9
EC002515
ETIM 8
EC002515
ECLASS 8.0
27180712
Product description
SK Air/water heat exchanger, roof-mounted, 13649 BTU/h, 115 V, 3~, 50/60 Hz, comfort controller, water-carrying parts: copper/brass, WHD: 597 x 417 x 475 mm
Approvals
CSA
UR + C-UR (recognized)
Declarations
Declaration of conformity
Documentation
Additional information
Instructions
Safety instructions
Data sheets
Technical details