CW LCP: Extremely high heat loads are dissipated from IT racks via air/water heat exchangers. DX LCP: Ideal for cooling of small and medium-sized IT applications.
Rack-based cooling of one to two IT racks. Continuous adjustment of the cooling output provided by output-controlled compressors in the Rack DX LCP (evaporator). An external condenser is required to operate the unit.
Ideal for cooling small and medium-sized IT applications. Continuous adjustments of the cooling output provided by output-controlled compressors in the Inline DX LCP (evaporator). An external condenser is required to operate the unit.
Cooling via high-performance compact impellers. The LCP draws in air from the side at the rear of the server enclosure and blows the cooled air back into the front part of the server enclosure from the side.
Bayed climate control designed for siting within a bayed enclosure suite. The hot air is extracted at the rear of the unit, cooled and then expelled forwards to the cold aisle.
Cooling via high-performance compact impellers. The LCP draws in air from the side at the rear of the server enclosure and blows the cooled air back into the front part of the server enclosure from the side.
Bayed climate control designed for siting within a bayed enclosure suite. The hot air is extracted at the rear of the unit, cooled and then expelled forwards to the cold aisle.
Liquid-to-liquid coolant distribution unit (CDU) for installation in OCP Open Rack V3 environments. Equipped with pump redundancy and intelligent control functions to maximize system availability.
The passive module is an air/water heat exchanger in an enclosure for direct mounting on VX IT or TS IT racks in place of the rear door. The slimline design and a door opening angle of 180° allows rear access to the server enclosure and makes...
Active module to support air routing via the passive module. Easily retro-fitted by locating into the service door. Control may be based on the ambient air temperature or (optionally) differential pressure. I/O board, sensors, DC fan and essential...
Water module for individual output regulation or for determining the cooling output of an LCP Rear Door CW. Only suitable for use in conjunction with an active module. May be mounted either in the raised floor or above the rack, as preferred.
Liquid-to-liquid coolant distribution unit (CDU) for installation in OCP Open Rack V3 environments. Modular design for scalable deployment and simplified maintenance. Equipped with redundant components and intelligent controls to maximize availability....