- Article no.:
- SK 3313260
- Version
- CW
- Benefits
- Maximum energy efficiency due to EC fan technology and IT-based control
- Minimal pressure loss at the air end, which in turn minimizes the power consumption of the fans
- Control of the server inlet temperature
- Redundant temperature sensor integrated at the air end
- Optimum adaptability due to dynamic, continuous control of the cold water volume flow
- By using high water inlet temperatures, the proportion of indirect free cooling is increased, which in turn reduces operating costs
- Targeted cooling output thanks to modular fan units
- Fan modules configurable as n+1 redundancy.
- Standard 3-phase connection for electrical redundancy
- The separation of cooling and enclosure prevents water from entering the server enclosure
- A maximum floor area of 0.36 m² for all cooling services
- Improved heat recovery due to high water return temperatures when using the LCP CW glycol variants, for example in conjunction with a heat pump
- Optimum access for maintenance and service from the front and the rear
- Tool-free fan module replacement
- Function principle
- The LCP draws in the air at the sides at the rear of the server enclosures, cools it using high-performance compact impellers, and blows the cooled air back into the front part of the server enclosure at the sides
- Material
- Carbon steel, spray finished
- Color
- RAL 7035
- Options
- Fully integrated fire detection and extinguisher system
Automatic server enclosure door opening
Direct connection of additional CMC III sensors is also possible
Racks 2200 mm high
- Version
- Rack cooling
- Monitoring
- Monitoring of all system-relevant parameters such as server air intake temperature, server waste air temperature, water inlet/return temperature, water flow, cooling output, fan speed, leakage.
- Direct connection of the unit via SNMP over Ethernet
- Integration into RiZone
- Total cooling output/number of fan modules
- 48 kW/4
51 kW/5
53 kW/6( 163,783 BTU/h
174,019 BTU/h
180,844 BTU/h )
- Total cooling output
- 48 kW With one additional fan module, total cooling output increases to 45 kW, with two to 55 kW. A maximum of two additional fans can be installed.
51 kW
53 kW( 163,783 BTU/h With one additional fan module, total cooling output increases to 45 kW, with two to 55 kW. A maximum of two additional fans can be installed.
174,019 BTU/h
180,844 BTU/h )
- Air throughput (unimpeded air flow)
- At 50 Hz: 8,000 m³/h( At 50 Hz: 4,708.6 cfm )
- Number of fan modules in supplied state
- 4
- Dimensions
- Width: 300 mm
Height: 2,000 mm
Depth: 1,200 mm( Width: 11.8 ˝
Height: 78.7 ˝
Depth: 47.2 ˝ )
- Suitable for enclosure type
- VX IT
- Installation in bayed enclosure suite
- Flush
- Rated operating voltage
- 200 V - 240 V, 1~, 60 Hz
- 346 V - 415 V, 3~, 50 Hz
- 346 V - 415 V, 3~, 60 Hz
- Max. cooling output
- 53 kW( 180,844 BTU/h )
- Type of connection (electrical)
- Connector
- Duty cycle
- 100 %
- Cooling medium
- Water
- EC fan
- Yes
- Fans may be exchanged with the system operational
- Yes
- Temperature control
- Infinitely variable fan control
- 2-way control ball valve
- Water connections
- DN 40 (G 1½" external thread)
- Permissible operating pressure (p. max.)
- 10 bar( 145 PSI )
- Water inlet temperature
- 15 °C( 59 °F )
- Protection category IP to EN 60 529
- IP 20
- Options
- Fully integrated fire detection and extinguisher system
- Automatic server enclosure door opening
- Direct connection of additional CMC III sensors is also possible
- Racks 2200 mm high
- Packaging unit
- 1 pc(s).
- Net weight
- 205 kg
- Gross weight
- 211 kg
- Customs tariff number
- 84186900
- EAN
- 4028177953901
- ETIM 9
- EC002515
- ETIM 8
- EC002515
- ECLASS 8.0
- 27180712
- Product description
-
SK LCP Rack CW, 180844 BTU/h, flush, RAL 7035, WHD: 300 x 2000 x 1200 mm