- Article no.:
- SK 3311430
- Version
- LCP Inline DX
- Benefits
- Maximum energy efficiency due to EC fan technology and IT-based control
- Minimal pressure loss at the air end, which in turn minimizes the power consumption of the fans
- Temperature monitoring and control.
- Redundant temperature sensor integrated at the air end
- Due to the speed-regulated compressor, the cooling output adapts to the actual requirements
- Special maintenance of the LCP DX due to separation of cooling and server enclosures
- Using LCP DX/FC variants in combination with indirect free cooling helps to save operating costs
- Applications
- Ideal for IT cooling of small and medium-sized locations
- One or two racks can be cooled separately
- Function principle
- LCP for use within a bayed enclosure suite. Hot air is drawn in from the aisle at the rear of the device, cooled by the high-capacity compact impellers, and blown back into the room or cold aisle after cooling
- The LCP DX/FC versions contain both refrigerant as well as a water/glycol heat exchanger. A free cooler is also integrated in the external condenser.
- Absorbed thermal energy is emitted to the ambient air at the external condenser location, without heating up the installation room
- Material
- Carbon steel, spray finished
- Options
- Humidifier
Dehumidification and reheater
Condensate lift pump
Low-temperature/high-temperature condenser (-40 °C/+53 °C)
- Version
- Row Cooling
- Monitoring
- Direct connection of the unit via SNMP over Ethernet
- Integration into RiZone
- Note
- Variant with UL approval available on request
- Total cooling output to DIN EN 14511
- Useful cooling output L22 L30: 12 kW
Useful cooling output L22 L45: 10 kW( Useful cooling output L22 L45: 34,121 BTU/h )
- Total cooling output/number of fan modules
- 12 kW/4( 40,946 BTU/h )
- Modulation range
- 3 ‐ 12 kW
- Air throughput (unimpeded air flow)
- At 50 Hz: 4,800 m³/h( At 50 Hz: 2,825.2 cfm )
- Dimensions
- Width: 300 mm
Height: 2,000 mm
Depth: 1,000 mm( Width: 11.8 ˝
Height: 78.7 ˝
Depth: 39.4 ˝ )
- Suitable for enclosure type
- TS IT
- Installation in bayed enclosure suite
- Flush
- Rated operating voltage
- 380 V - 480 V, 3~, 60 Hz
- 400 V, 3~, 50 Hz
- Rated current max.
- At 50 Hz: 7.5 A
- Max. cooling output
- 12 kW( 40,946 BTU/h )
- Type of connection (electrical)
- Connection clamp
- Duty cycle
- 100 %
- Cooling medium
- Refrigerant
- EC fan
- Yes
- Fans may be exchanged with the system operational
- Yes
- Temperature control
- Infinitely variable fan control
- Inverter-controlled compressor
- Pre-fuse
- Miniature circuit-breaker/fuse: 20 A
- Storage temperature range
- -20 °C...50 °C( -4 °F...122 °F )
- Operating temperature range
- 15 °C...35 °C( 59 °F...95 °F )
- Noise pressure level
- At 50 Hz: 69 dB(A)
- Protection category IP to EN 60 529
- IP 20
- Options
- Humidifier
- Dehumidification and reheater
- Condensate lift pump
- Low-temperature/high-temperature condenser (-40 °C/+53 °C)
- Packaging unit
- 1 pc(s).
- Net weight
- 181 kg
- Gross weight
- 224 kg
- Customs tariff number
- 84186900
- EAN
- 4028177691339
- ETIM 9
- EC002515
- ETIM 8
- EC002515
- ECLASS 8.0
- 27180712
- Product description
-
SK LCP Inline DX, Refrigerant-based split cooling unit for suite cooling, Mounted on the side of the rack, flush, Cooling of several racks, Support of IT-compatible, #front-to-back# air routing,