This item will be discontinued on: Dec 9, 2025
Liquid Cooling Package LCP Inline CW
Article no.: SK 3311148
Model no.: LCP 30KW INLINE FLUSH 1050D 2 FANS
These highly efficient Inline units can create a cold curtain down a row rather than simply moving air into an aisle.Available in two versions: Flush, a configuration where the unit’s face matches that of the adjacent enclosures and air flows into the racks, and Protruding where the unit is bumped out 8 inches into the aisle and cool air flows from both sides across the face of nearby enclosures.The unit’s high-efficiency fans have been moved to the front of the LCP – on the cool side away from maximum heat – which will extend the life of the fans. Water connections are available at either the top or bottom of the unit.
- Article no.:
- SK 3311148
- Model no.:
- LCP 30KW INLINE FLUSH 1050D 2 FANS
- Benefits
- Maximum energy efficiency due to EC fan technology and IT-based control
- Minimal area load due to low weight
- The separation of cooling and enclosure prevents water from entering the server enclosure
- Redundant temperature sensor integrated at the air end
- Fan modules configurable as n+1 redundancy.
- Targeted cooling output thanks to modular box-type plug-in fan units
- By using high water inlet temperatures, the proportion of indirect free cooling is increased, which in turn reduces operating costs
- Optimum adaptability due to dynamic, continuous control of the cold water volume flow
- Minimal pressure loss at the air end, which in turn minimizes the power consumption of the fans
- Up to 102364.26 BTU/h cooling output on a small footprint
- Top or bottom feed water connection
- Function principle
- The hot air is drawn in from the room or hot aisle at the rear of the device and expelled at the front into the cold aisle after cooling. With this product, a raised floor is not necessary
- Color
- Exterior: RAL 9005
Enclosure frame and interior: RAL 7035 - Supply includes
- Incl. 2 fan modules.
- Options
- Various sensors
Racks - Max. cooling output
- 30 kW( 102,364 BTU/h )
- Type of connection (electrical)
- Connector
- Air throughput per fan
- 4800
- Cooling medium
- Water
- EC fan
- Yes
- Fans may be exchanged with the system operational
- Yes
- Temperature control
- Infinitely variable fan control
- 2-way control ball valve
- Water connections
- DN 40 (G 1½" external thread)
- Monitoring
- Monitoring of all system-relevant parameters such as server air intake temperature, server waste air temperature, water inlet/return temperature, water flow, cooling output, fan speed, leakage.
- Direct connection of the unit via SNMP over Ethernet
- Integration into RiZone
- Installation in bayed enclosure suite
- Flush
- Dimensions
- Width: 300 mm
Height: 2,000 mm
Depth: 1,050 mm( Width: 11.8 ˝
Height: 78.7 ˝
Depth: 41.3 ˝ ) - Total cooling output/number of fan modules
- 18 kW/2
27 kW/3
30 kW/4( 61,419 BTU/h
92,128 BTU/h
102,364 BTU/h ) - Water inlet temperature
- 15 °C( 59 °F )
- Packaging unit
- 1 pc(s).
- UPC-Code
- 93125
- Approvals
- UL
- Documentation
- Instructions