SZ

Article no.: SZ 2565200

Simply break through the plastic on the knockouts for cable glands. Additional rectangular cut-outs and reinforcement frames allow the cable gland to be installed directly (modular).

Article no.:
SZ 2565200
Product description
Simply break through the plastic on the knockouts for cable glands. Additional rectangular cut-outs and reinforcement frames allow the cable gland to be installed directly (modular).
Material
Plastic to UL 94-V0
Color
RAL 7035
Number of rectangular cutouts information
1x rectangular cutout takes 10 sealing inserts, small
Number of rectangular cutouts
5
Note
The assignment of the flange plate size can be found on the respective housings
No. of metric knockouts
4 x M12
4 x M16
4 x M20
3 x M25
1 x M32
1 x M40
Dimensions
Width: 301 mm
Depth: 221 mm
( Width: 11.9 ˝
Depth: 8.7 ˝ )
Suitable for
Enclosure type: AX
Gland plate
Size: 5
Operating temperature range
-40 °C...80 °C
( -40 °F...176 °F )
Protection category IP to EN 60 529
IP 66 if correctly installed
Type rating according to UL 50E
Type 1
Type 12
Number knockouts
4
4
4
3
1
1
Metric diameter
M12
M16
M20
M25
M32
M40
Packaging unit
1 pc(s).
Net weight
0.4 kg
Gross weight
0.418 kg
Customs tariff number
39269097
EAN
4028177938434
ETIM 9
EC000211
ETIM 8
EC000211
ECLASS 8.0
27142421
Product description
SZ Plastic gland plates, for AX, for cable entry, modular, pre-punched, WD: 301x221 mm, for gland plates size 5
Approvals
UL + C-UL - FTTA
Documentation
Info sheet
Instructions