- Article no.:
- SK 3307.740
- Product description
- All cooling modules may be individually combined with any climate control door. The cooling modules are equipped with energy-efficient Blue e technology, with integral e-Comfort controller and electric condensate evaporation as standard.
- Benefits
- May be linked to the IoT interface via the Blue e IoT adapter for cooling units with an output of 500 W or higher and e-comfort controllers
- Material
- Carbon steel
- Color
- RAL 7035
- Supply includes
- Condenser with hydrophobic RiNano coating
Cooling module prepared for installation in climate control door
Integral electric condensate evaporation
Wired ready for connection (plug-in terminal strip)
- Rated current max.
- At 50 Hz: 2.5 A
At 60 Hz: 2.7 A
- Start-up current (max.)
- At 50 Hz: 8.5 A
At 60 Hz: 9.2 A
- Rated power Pel 50/60 Hz L35 L35
- 0.92 kW/1.13 kW
- Rated power Pel 50/60 Hz L35 L50
- 1.05 kW/1.25 kW
- Temperature control
- e-Comfort Controller (factory setting +35 °C)
- At 60 Hz
- 2.7 A
- Note
- A plinth with a height of 100 or 200 mm is required for efficient operation
- Air throughput (unimpeded air flow)
- External circuit: 1,100 m³/h
Internal circuit: 600 m³/h( External circuit: 647.4 cfm
Internal circuit: 353.1 cfm )
- Refrigerant/cooling medium
- Refrigerant: R-513A
Quantity: 0.7 kg
Global Warming Potential (GWP): 631
CO₂ equivalent (CO₂e): 0.44 t( Refrigerant: R-513A
Quantity: 1.5 lb. )
- Energy efficiency ratio (EER) 50/60 Hz L35 L35
- Refrigeration factor L35 L35 (EER) 50 Hz: 1.74
Refrigeration factor L35 L35 (EER) 60 Hz: 1.46
- Operating temperature range
- 10 °C...55 °C( 50 °F...131 °F )
- Permissible operating pressure (p. max.)
- 28 bar( 406.1 PSI )
- Setting range
- 20 °C...55 °C( 68 °F...131 °F )
- Total cooling output to DIN EN 14511
- Cooling output L35 L35/50 Hz: 1.6 kW
Cooling output L35 L35/60 Hz: 1.65 kW
Cooling output L35 L50/50 Hz: 1.03 kW
Cooling output L35 L50/60 Hz: 1.05 kW( Cooling output L35 L35/50 Hz: 5,459 BTU/h
Cooling output L35 L35/60 Hz: 5,630 BTU/h
Cooling output L35 L50/50 Hz: 3,515 BTU/h
Cooling output L35 L50/60 Hz: 3,583 BTU/h )
- Rated operating voltage
- 400 V, 3~, 50 Hz
- 460 V, 3~, 60 Hz
- Packaging unit
- 1 pc(s).
- Net weight
- 60 kg
- Gross weight
- 66 kg
- Customs tariff number
- 84158200
- EAN
- 4028177559462
- ETIM 9
- EC002510
- ETIM 8
- EC002510
- ECLASS 8.0
- 27180702
- Product description
-
SK Modular climate control concept, Blue e cooling module, 5459.43/5630.03 BTU/h, 400-460 V, 3~, 50/60 Hz