- Article number:
- SK 3310.700
- Product description
- All cooling modules may be individually combined with any climate control door. The cooling modules are equipped with energy-efficient Blue e technology, with integral e-Comfort controller and electric condensate evaporation as standard.
- Benefits
- May be linked to the IoT interface via the Blue e IoT adapter for cooling units with an output of 500 W or higher and e-comfort controllers
- Material
- Carbon steel
- Color
- RAL 7035
- Supply includes
- Condenser with hydrophobic RiNano coating
Cooling module prepared for installation in climate control door
Integral electric condensate evaporation
Wired ready for connection (plug-in terminal strip)
- Rated current max.
- At 50 Hz: 8.1 A
At 60 Hz: 10.1 A
- Start-up current (max.)
- At 50 Hz: 22 A
At 60 Hz: 24 A
- Rated power Pel 50/60 Hz L35 L35
- 1.47 kW/1.88 kW
- Rated power Pel 50/60 Hz L35 L50
- 1.63 kW/2.09 kW
- Temperature control
- e-Comfort Controller (factory setting +35 °C)
- At 60 Hz
- 10.1 A
- Note
- A plinth with a height of 100 or 200 mm is required for efficient operation
- Air throughput (unimpeded air flow)
- External circuit: 1,100 m³/h
Internal circuit: 1,100 m³/h( External circuit: 647.4 cfm
Internal circuit: 647.4 cfm )
- Refrigerant/cooling medium
- Refrigerant: R-513A
Quantity: 1 kg
Global Warming Potential (GWP): 631
CO₂ equivalent (CO₂e): 0.63 t( Refrigerant: R-513A
Quantity: 2.2 lb. )
- Energy efficiency ratio (EER) 50/60 Hz L35 L35
- Refrigeration factor L35 L35 (EER) 50 Hz: 1.84
Refrigeration factor L35 L35 (EER) 60 Hz: 1.46
- Operating temperature range
- 10 °C...55 °C( 50 °F...131 °F )
- Permissible operating pressure (p. max.)
- 30 bar( 435.1 PSI )
- Pre-fuse
- Miniature circuit-breaker/fuse: 16 A
- Setting range
- 20 °C...53 °C( 68 °F...127 °F )
- Total cooling output to DIN EN 14511
- Cooling output L35 L35/50 Hz: 2.7 kW
Cooling output L35 L35/60 Hz: 2.75 kW
Cooling output L35 L50/50 Hz: 1.72 kW
Cooling output L35 L50/60 Hz: 1.82 kW( Cooling output L35 L35/50 Hz: 9,213 BTU/h
Cooling output L35 L35/60 Hz: 9,383 BTU/h
Cooling output L35 L50/50 Hz: 5,869 BTU/h
Cooling output L35 L50/60 Hz: 6,210 BTU/h )
- Rated operating voltage
- 230 V, 1~, 50 Hz/60 Hz
- Packaging unit
- 1 pc(s).
- Net weight
- 72 kg
- Gross weight
- 77 kg
- Customs tariff number
- 84158200
- EAN
- 4028177559554
- ETIM 9
- EC002510
- ETIM 8
- EC002510
- ECLASS 8.0
- 27180702
- Product description
-
SK Modular climate control concept, Blue e cooling module, 9212.78/9383.39 BTU/h, 230 V, 1~, 50/60 Hz