- Article no.:
- SK 3300120
- Product description
- Carbon steel section doors to accommodate SK 3307.7XX to 3310.7XX climate control modules.
- Material
- Carbon steel
- Color
- RAL 7035
- Supply includes
- Section door without preassembled cooling module
TS 8 hinges, door opening angle approx. 110°
- Note
- The following information applies to 1200 mm wide TS 8 enclosures
- With the unit positioned on the right, one pack consists of a section door for installing in the right-hand half of the enclosure plus a special lockable door for the left-hand half.
- With the unit positioned on the left, one pack consists of a section door for installing in the left-hand half of the enclosure. The existing lockable door on the right may be used.
- Note on Model No.:
- R/h door catch
- Suitable for
- Device positioned on the right
- Suitable for
- Enclosure type: TS 8: = 1,200 mm: = 2,000 mm( Enclosure type: TS 8: = 47.2 ˝: = 78.7 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 56.7 kg
- Gross weight
- 57.5 kg
- Customs tariff number
- 94039910
- EAN
- 4028177560154
- ECLASS 8.0
- 27180702
- Product description
-
SK modular climate control concept, Section doors, for TS8 WH: 1200 x 2000 mm, Unit positioned on the right