- Article no.:
- SV 9670025
- Material
- Carbon steel
- Surface finish
- Enclosure frame: Dipcoat-primed
Door(s), roof, rear panel: Dipcoat-primed, powder-coated on the outside, textured paint
Base plates: Zinc-plated
- Color
- RAL 7035
- Supply includes
- Enclosure frame with r/h door hinge, left side open
Roof
Rear panel
Base plates, three-piece
Lock: 3 mm double-bit
4 eyebolts
Locating frame for isolators with fuses (brands ABB SlimLine/Jean Müller SASIL)
- Test specification
- IEC 61 439-1/-2
- IEC 61 641
- Protection category IP to IEC 60 529
- Up to IP 3X, depending on the panels
- Dimensions
- Width: 1,000 mm
Height: 2,200 mm
Depth: 600 mm( Width: 39.4 ˝
Height: 86.6 ˝
Depth: 23.6 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 133.5 kg
- Gross weight
- 144.2 kg
- EAN
- 4028177814554
- ETIM 9
- EC002525
- ECLASS 8.0
- 27180101
- Product description
-
SV Fuse-switch disconnector enclosure, WHD: 1000x2200x600 mm, sheet steel