System Attachment for Maxi-PLS

Article no.: SV 9640150

To install busbar supports.

Article no.:
SV 9640150
Version
for mounting in the rear section, center (185 mm)
Applications
For installing busbar supports
Material
Stainless steel
Number of poles
3-pole
185 mm
Suitable for busbars
Maxi-PLS 1600
Maxi-PLS 2000
Suitable for
Enclosure type: TS 8
Packaging unit
2 pc(s).
Net weight
2.278 kg
Gross weight
2.28 kg
Customs tariff number
83024900
EAN
4028177266452
ETIM 9
EC001900
ECLASS 8.0
27400613
Product description
SV System attachment, for busbar support, SV 9649000/160 (Maxi-PLS 1600/2000), 185 mm bar centre distance, for TS rear section (enter)