- Article no.:
- SV 9674.154
- Version
- for mounting in the rear section, center (185 mm)
- Applications
- For installing busbar supports
- Material
- Stainless steel
- Number of poles
- 3-pole
185 mm
- Suitable for busbar system
- Flat-PLS 100
- Suitable for
- Enclosure type: TS 8
- Packaging unit
- 2 pc(s).
- Net weight
- 2.698 kg
- Gross weight
- 2.897 kg
- Customs tariff number
- 73182900
- EAN
- 4028177626546
- ETIM 9
- EC002525
- ECLASS 8.0
- 27400613
- Product description
-
SV System attachment, for busbar support, SV 9676004/021 (Flat-PLS 100), 185 mm bar centre distance, for TS rear section (enter)