System Attachment for Flat-PLS

Article no.: SV 9674162

For installing busbar supports.

Article no.:
SV 9674162
Version
for mounting in the roof/base section/directly above/below coupling switch
Applications
For installing busbar supports
Material
Stainless steel
Number of poles
3-pole4-pole
120 mm
Suitable for busbar system
Flat-PLS 60
Suitable for
Enclosure type: TS 8
Depth: = 600 mm
( Enclosure type: TS 8
Depth: = 23.6 ˝ )
Packaging unit
2 pc(s).
Net weight
1.896 kg
Gross weight
2.095 kg
Customs tariff number
83024900
EAN
4028177606401
ETIM 9
EC002525
ECLASS 8.0
27400613
Product description
SV System attachment, for busbar support, SV 9674002/020 (Flat-PLS 60), 120 mm bar centre distance, for TS roof/base section (D: 600 mm)