- Article no.:
- SV 9666724
- Product description
- For horizontal sub-division of the support frame in the enclosure.
- Material
- Carbon steel
- Surface finish
- Zinc-plated
- Dimensions
- Width: 1,000 mm( Width: 39.4 ˝ )
- Size
- Width units (WU) @ 250 mm: 4
- Packaging unit
- 2 pc(s).
- Net weight
- 1.3 kg
- Gross weight
- 1.351 kg
- PCF/VE (cradle-to-gate)
- 5.2 kg CO2 eq (Cat B)
- Information regarding the PCF class
- Category B: PCF value (cradle-to-gate) calculated approximately on the basis of the product weight and self-declared
- Customs tariff number
- 39269097
- EAN
- 4028177676732
- ETIM 9
- EC002270
- ECLASS 8.0
- 27400613
- Product description
-
SV Cross rail (ISV), 4 WU (1000 mm), for TS, SE