- Article no.:
- SV 9673006
- Product description
- For the configuration of air circuit-breakers (ACB) in compartments.
- Material
- Carbon steel, 2.5 mm
- Surface finish
- Zinc-plated
- Supply includes
- Assembly components
- Length
- 551 mm( 21.7 ˝ )
- Mounting tip
- Two mounting brackets for each functional space divider and circuit breaker support rail are required for installation.
- Dimensions
- Length: 551 mm( Length: 21.7 ˝ )
- Suitable for
- Width: = 600 mm( Width: = 23.6 ˝ )
- Packaging unit
- 2 pc(s).
- Net weight
- 2.826 kg
- Gross weight
- 3.026 kg
- Customs tariff number
- 73269098
- EAN
- 4028177578326
- ETIM 9
- EC002525
- ECLASS 8.0
- 27400613
- Product description
-
SV Air circuit-breaker support rail, L: 551 mm, for TS (W: 600 mm)