- Article no.:
- SV 9673458
- Version
- With vent
- Product description
- For the horizontal separation of compartments with vertical busbars. In combination with the side panel modules, this creates form separation in accordance with Form 3 or 4.
- Material
- Carbon steel, 1.25 mm
- Surface finish
- Zinc-plated
- Mounting cut-out
- Width:412 mm
Depth:201 mm( Width:16.2 ˝
Depth:7.91 ˝ )
- For compartment depth
- 800 mm( 31.5 ˝ )
- Mounting tip
- 2 mounting brackets each are required to install the functional space dividers.
- Dimensions
- Width: 506 mm
Depth: 788 mm( Width: 19.9 ˝
Depth: 31 ˝ )
- Suitable for
- Width: = 600 mm( Width: = 23.6 ˝ )
- Packaging unit
- 4 pc(s).
- Net weight
- 12 kg
- Customs tariff number
- 73269098
- EAN
- 4028177571051
- ETIM 9
- EC002525
- ECLASS 8.0
- 27400613
- Product description
-
SV Compartment divider, WT: 506x788 mm, for TS (W: 600 mm), with busbar gland