Gland plate For compartment dividers with duct

Article no.: SV 9673504

To shroud the opening for vertical busbar systems.

Article no.:
SV 9673504
Product description
To shroud the opening for vertical busbar systems.
Material
ABS PMMA
Dimensions
Width: 250 mm
Height: 223.5 mm
( Width: 9.84 ˝
Height: 8.8 ˝ )
Suitable for
Width: = 400 mm
( Width: = 15.7 ˝ )
Packaging unit
4 pc(s).
Net weight
0.996 kg
Customs tariff number
39269097
EAN
4028177600119
ETIM 9
EC002525
ECLASS 8.0
27400613
Product description
SV Gland plate, WH: 250x223,5 mm, for compartment divider with duct, for TS (W: 400 mm)