- Article no.:
- SV 9674485
- Product description
- To connect connection brackets to the distribution busbar system of the switch-disconnector panel, no drilling required.
- Material
- E-Cu
- Supply includes
- Assembly components
- Suitable for busbars
- Width: 50, 60 mm( Width: 1.97, 2.36 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 1.94 kg
- Gross weight
- 2.055 kg
- Copper weight (kg per piece)
- 1.76
- Customs tariff number
- 74198090
- EAN
- 4028177613553
- ETIM 9
- EC001900
- ECLASS 8.0
- 27400613
- Product description
-
SV Terminal block, for distribution busbar, for busbar W: 50/60 mm, (fuse-switch disconnector section)