- Article no.:
- SV 3581000
- Material
- E-Cu
- Length
- 2,400 mm( 94.5 ˝ )
- Note
- May be cut to length as required
- Standards
- DIN EN 13 601
- Cross-section
- 15 mm x 5 mm( 0.59 ˝ x 0.2 ˝ )
- Dimensions
- Length: 2,400 mm( Length: 94.5 ˝ )
- Packaging unit
- 6 pc(s).
- Net weight
- 9.48 kg
- Gross weight
- 9.6 kg
- Copper weight (kg per piece)
- 1.61
- Customs tariff number
- 74071000
- EAN
- 4028177044760
- ETIM 9
- EC001522
- ETIM 8
- EC001522
- ECLASS 8.0
- 27370303
- Product description
- SV Busbar E-Cu, WH: 15x5 mm, L: 2400 mm