Connection Plate for laminated copper bars

Article no.: SV 9640340

For the connection of laminated copper bars.

Article no.:
SV 9640340
Product description
For the connection of laminated copper bars.
Material
Connection plate: E-Cu
Pressure piece: Stainless steel
Supply includes
Assembly components
Suitable for busbars
Maxi-PLS 45 S/45
Clamping area for laminated copper bars (W x H)
63 x 20 mm
( 2.48 x 0.79 ˝ )
Packaging unit
3 pc(s).
Net weight
1.455 kg
Gross weight
1.477 kg
Copper weight (kg per piece)
0.19
Customs tariff number
73269098
EAN
4028177238688
ETIM 9
EC002498
ECLASS 8.0
27379201
Product description
SV Connection plate, clamping area WH: 63x20 mm, (Maxi-PLS 1600/2000)
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Safety instructions
Data sheets
Technical details