Maxi-PLS Busbar, E-Cu for Maxi-PLS 45 S system

Article no.: SV 9640237

Dimensions: 45x45 mm, bar cross-section: 974 mm²

Article no.:
SV 9640237
Product description
For assembling cable connection systems.
Material
E-Cu
Cross-section
974 mm²
Length
651 mm
( 25.6 ˝ )
Note
May be cut to length as required
Suitable for
Width: = 800 mm
( Width: = 31.5 ˝ )
Packaging unit
1 pc(s).
Net weight
5.5 kg
Gross weight
5.76 kg
Copper weight (kg per piece)
5.751
Customs tariff number
74071000
EAN
4028177940185
ETIM 9
EC001522
ECLASS 8.0
27370303
Product description
SV Maxi-PLS busbar E-Cu, L: 651 mm, 45x45 mm, bar cross-section: 974 mm²
Approvals
DNV
Lloyds Register
UL + C-UL (listed)
Documentation
Instructions
Safety instructions
Data sheets
Technical details