This item will be discontinued on: Jan. 30, 2021
- Article number:
- SV 9640.286
- Product description
- For assembling cable connection systems.
- Material
- E-Cu
- Cross-section
- 974 mm²
- Length
- 999 mm( 39.3 ˝ )
- Note
- May be cut to length as required
- Suitable for
- Width: = 1,000 mm( Width: = 39.4 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 8.62 kg
- Gross weight
- 8.83 kg
- Copper weight (kg per piece)
- 8.83
- Customs tariff number
- 74071000
- EAN
- 4028177569324
- ETIM 9
- EC000001
- ECLASS 8.0
- 27370303
- Product description
- SV Maxi-PLS busbar E-Cu, L: 999 mm, Maxi-PLS 1600
- Documentation
- Instructions
- Safety instructions