- Article no.:
- SV 9640201
- Product description
- For assembling cable connection systems.
- Material
- E-Cu
- Cross-section
- 1,354 mm²
- Length
- 491 mm( 19.3 ˝ )
- Note
- May be cut to length as required
- Suitable for
- Width: = 600 mm( Width: = 23.6 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 5.92 kg
- Gross weight
- 6.015 kg
- Copper weight (kg per piece)
- 5.92
- Customs tariff number
- 74071000
- EAN
- 4028177569355
- ETIM 9
- EC000001
- ECLASS 8.0
- 27370303
- Product description
-
SV Maxi-PLS busbar E-Cu, L: 491 mm, Maxi-PLS 2000