Maxi-PLS Busbar, E-Cu for Maxi-PLS 45 system

Article no.: SV 9640261

Dimensions: 45x45 mm, bar cross-section: 1354 mm²

Article no.:
SV 9640261
Product description
For assembling cable connection systems.
Material
E-Cu
Cross-section
1,354 mm²
Length
891 mm
( 35.1 ˝ )
Note
May be cut to length as required
Suitable for
Width: = 1,000 mm
( Width: = 39.4 ˝ )
Packaging unit
1 pc(s).
Net weight
11.189 kg
Gross weight
11.778 kg
Copper weight (kg per piece)
10.74
Customs tariff number
74071000
EAN
4028177569416
ETIM 9
EC000001
ECLASS 8.0
27370303
Product description
SV Maxi-PLS busbar E-Cu, L: 891 mm, Maxi-PLS 2000
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity UK
Manufacturer's declaration
Documentation
Instructions
Safety instructions
Data sheets
Technical details