- Article number:
- SV 9676.505
- Product description
- For use as a universal spacer.
- Material
- E-Cu
- Diameter
- 50 mm( 1.97 ˝ )
- Ø hole
- 13 mm( 0.51 ˝ )
- Height
- 20 mm( 0.79 ˝ )
- Packaging unit
- 4 pc(s).
- Net weight
- 1.28 kg
- Gross weight
- 1.316 kg
- Copper weight (kg per piece)
- 0.33
- Customs tariff number
- 74198090
- EAN
- 4028177597037
- ETIM 9
- EC001900
- ECLASS 8.0
- 27400613
- Product description
- SV Spacer roll, H: 20 mm, Ø 50 mm
- Documentation
- Instructions