- Article number:
- SV 9686.720
- Material
- Terminal plate: Stainless steel
Connection intermediate piece: E-Cu, silver-plated - Note
- Additionally, the connection plate 9686.750 is required for connection to the busbar system
- When using two stacked laminated copper bars, the use of the clamping plate is required
- Screws are not included with the supply
- Clamping area for laminated copper bars (W x H)
- 32 x 20 mm( 1.26 x 0.79 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 0.24 kg
- Gross weight
- 0.252 kg
- Customs tariff number
- 74071000
- EAN
- 4028177981393
- ETIM 9
- EC002498
- ETIM 8
- EC002270
- ECLASS 8.0
- 27409221
- Product description
- SV Terminal plate, clamping space WH: 32x20 mm
Clamping plate for Flat-PLS
Article number: SV 9686.720
Used for attaching laminated copper bars to a main or distribution busbar system made of flat copper.