PE/PEN busbar E-Cu, tin-plated

Article no.: SV 9685544

With integrated holes.

Article no.:
SV 9685544
Material
E-Cu, tin-plated
Dimensions
Length: 300 mm
( Length: 11.8 ˝ )
Cross-section
40 mm x 10 mm
( 1.57 ˝ x 0.39 ˝ )
Packaging unit
2 pc(s).
Net weight
2.1 kg
Gross weight
2.12 kg
Copper weight (kg per piece)
1.07
Customs tariff number
74071000
Product description
SV PE/PEN busbar E-Cu tin-plated, WH: 40x10 mm, L: 300 mm