- Article number:
- SV 9676.007
- Position of the bar system in the functional space
- 2
1
2
- Note
- At a bar width < 60 mm for Flat-PLS 60 or < 100 mm for Flat-PLS 100, the spacer should be used.
- Suitable for busbar system
- Flat-PLS 60
- Flat-PLS 100
- Suitable for busbars
- Flat copper busbars
- Flat copper busbars
- Flat copper busbars
- Suitable for busbars
- Width: 40, 50, 80
Height: 10, 10, 10 mm( Width: 1.57, 1.97, 3.15
Height: 0.39, 0.39, 0.39 ˝ )
- Packaging unit
- 16 pc(s).
- Net weight
- 0.064 kg
- Gross weight
- 0.081 kg
- Customs tariff number
- 39269097
- EAN
- 4028177599437
- ETIM 9
- EC001900
- ECLASS 8.0
- 27400613
- Product description
-
SV Spacer, for busbar support, SV 9676002/004/020/21, for busbar WH: 40/50/80x10 mm