- Article no.:
- SV 9686.040
- Product description
- Material
- Duroplastic
Fire behavior corresponding to UL 94
- Color
- Similar to RAL 9005
- Supply includes
- Assembly components
- Suitable for busbars
- 50 x 10 mm
- Center-to-center spacing of busbars
- 80 mm
- Mounting tip
- A maximum of 4 busbars (strands) may be installed per phase
- Cage nut (M8) 4165.500 is required to attach the busbar support to the enclosure section.
- Packaging unit
- 2 pc(s).
- Net weight
- 3.6 kg
- Gross weight
- 3.76 kg
- Customs tariff number
- 85469010
- EAN
- 4028177935662
- ETIM 9
- EC001166
- ECLASS 8.0
- 27400607
- Product description
-
SV busbar holder, 4-pole, 80 mm, for E-Cu 50 x 10 mm, duroplastic, fire protection in accordance with UL 94-V0