- Article no.:
- SV 9677951
- Product description
- Compact design without altering the installation depth via mechanical integration into the assembly components (185 mm center-to-center spacing); this allows space-saving assembly.
- Material
- Polyamide
- For size
- 2/3
- Suitable for Model No.
- 9677.260
- 9677.265
- 9677.280
- 9677.360
- 9677.365
- 9677.380
- 9677.930
- Rated output
- 1.5 VA
- Type of connection (electrical)
- Box terminal
- Insuslation material (class)
- H
- Primary current
- 400 A
- Accuracy Class
- 1
- Test specification
- IEC 60 044-1
- EN 60715
- DIN VDE 0414
- DIN 42 600-2
- Connection of round conductors
- 2.5 ‐ 4 mm²
- Rated frequency
- 50 ‐ 60 Hz
- Packaging unit
- 1 pc(s).
- Net weight
- 0.136 kg
- Gross weight
- 0.146 kg
- Customs tariff number
- 85043129
- EAN
- 4028177984448
- ETIM 9
- EC002048
- ECLASS 8.0
- 27141146
- Product description
- SV Current transformer 400 A/5 A for NH switch disconnectors size 2-3 / Adapter for RiLine Compact (SV 9677.XXX)
Current Transformers
Article no.: SV 9677951
For inductive measurement of current flow.