RiLineX connection adapter

Article no.: RX 9361315

Connection adapter RiLineX busbar platform. Suitable for double connection (round/sector-shaped conductor). Freely selectable phase distance. 1-pole for L1/L2/L3/N.

Article no.:
RX 9361315
Benefits
Mounting on the busbar system and cable connection with just one screw
Material
Polyamide (PA 6)
Fire behavior corresponding to UL 94
Color
RAL 9005
Rated current of round conductor
1,060 A
Rated current of round conductor (UL)
980 A
Electrical UL ratings (SCCR)
27.5 kA - 600 V, RMS
100 kA - 600 V, circuit breaker max. 600 A, DIVQ/7
100 kA - 600 V, fuse class L max. 2000 A, JDDZ/7
Cable outlet
Top/bottom
For bar systems with center-to-center spacing
60 mm
Number of poles
1-pole
Suitable for busbar system
RiLineX
RiLine60
Dimensions
Width: 54.1 mm
Height: 119.4 mm
Depth: 163.4 mm
( Width: 2.13 ˝
Height: 4.7 ˝
Depth: 6.43 ˝ )
Connection of round conductors
300 mm²
Connection of round conductors, fine wire with wire end ferrule
95 ‐ 300 mm²
Connection of round conductors, fine wire with wire end ferrule AWG
AWG 3/0 ‐ AWG 550
Connection of round conductors, multi-wire
95 ‐ 300 mm²
Connection of round conductors, multi-wire AWG
AWG 3/0 ‐ AWG 550
Connection of sector-shaped conductors, single-wire
120 ‐ 240 mm²
Connection of sector-shaped conductors, single wire AWG
AWG 4/0 - AWG 450 kcmil
Connection of sector conductors, multi-wire
95 ‐ 300 mm²
Connection of sector-shaped conductors, multi-wire AWG
AWG 3/0 - AWG 550 kcmil
Suitable for busbars
15 x 10 mm
20 x 10 mm
30 x 10 mm
Rated voltage
1,000 V AC
1,500 V DC
600 V AC (UL)
600 V DC (UL)
Overvoltage category
4
Contamination level
3
Standards
IEC/EN 61439-1
UL 508
Rated impulse withstand voltage UImp
12 kV
Rated insulation voltage
1,000 V
Power dissipation (max.)
105 W
( 358 BTU/h )
Protection category IP to IEC 60 529
IP 2XB
Operation humidity max
90 %
Operating temperature range
-5 °C...55 °C
( 23 °F...131 °F )
Storage temperature range
-25 °C...75 °C
( -13 °F...167 °F )
Ambient humidity (non-condensing)
10...90 %
Packaging unit
1 pc(s).
Net weight
0.8 kg
Gross weight
0.892 kg
Customs tariff number
85369010
ETIM 9
EC001531
Product description
RX connection adapter 1-pole, WH: 54x120 mm, conductor connection max. 300 mm²
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Documentation
Instructions
Quick guide
Safety instructions
Data sheets
General technical information