- Article number:
- RX 9360.512
- Version
- Easy Fix
- Benefits
- Direct mounting of compact circuit breaker MCCB on the board
- Snap-on mounting up to 250 A and simple adjustment to busbar thickness 5/10 mm
- Fast, simple pre-assembly of standard market switch types outside of the enclosure
- Material
- Polyamide (PA 6)
Fire behavior corresponding to UL 94
- Color
- RAL 9005
RAL 35745
- Supply includes
- 3 connection space covers
- Protection category IP to IEC 60 529
- IP 2XB
- Rated current max.
- 250 A
- Rated current (UL)
- 210 A
- Rated impulse withstand voltage UImp
- 12 kV
- Rated voltage
- 690 V AC
690 V DC
600 V AC (UL)
- Rated insulation voltage
- 1,000 V
- Overvoltage category
- 4
- Contamination level
- 3
- Number of poles
- 3-pole
- Cable outlet
- Bottom
- Type of connection (electrical)
- Screw M8
- To fit manufacturer (model)
- ABB (S3 150, S3 225, S3, T3, T4, XT3, XT4, FE160, FE250)
- Chint (NM8N-250, NM1-250H, NXM-250S, NXMS-250)
- Eaton (LZMB2-A160, LZMB2-A250)
- Fuji Electric (BW160_-3P, BW250_-3)
- Hager (P250)
- Himel (HDM3-160, HDM3-250, HDM3L-160, HDM3L-250)
- Hyundai Electric (160, 250AF)
- Legrand (DPX250, DPX³ 250)
- LS Electric (250AF, TS250)
- Mitsubishi (NF125-SGV, NF160-SGV, NF250-SV)
- OEZ (BD250)
- Rockwell (140G-J0F3-D25)
- Sassin (3SM8N-225, 3SM8L-225)
- Schneider (EZC250H,NS100, NS160, NS250, NSX100, NSX160, NSX250, GV5)
- Schrack (MC2)
- Siemens (3VA20, 3VA21, 3VA22, 3VT2, 3RV1063, 3RV1363, 3RV1364, VL160/3VL2)
- Terasaki (S160, S250, H250)
- Suitable for busbar system
- RiLineX
- RiLine60
- Fundamental frequency
- 50...60 Hz
- Ambient humidity (non-condensing)
- 10...90 %
- Suitable for busbars
- 15 x 5/10 mm
- 20 x 5/10 mm
- 30 x 5/10 mm
- Operating temperature range
- -25 °C...55 °C( -13 °F...131 °F )
- Storage temperature range
- -25 °C...75 °C( -13 °F...167 °F )
- Dimensions
- Width: 105 mm
Height: 252 mm
Depth: 63 mm( Width: 4.13 ˝
Height: 9.92 ˝
Depth: 2.48 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 1.7 kg
- Gross weight
- 1.792 kg
- Copper weight (kg per piece)
- 0.608
- Customs tariff number
- 85369095
- EAN
- 4028177997134
- ETIM 9
- EC001531
- Product description
-
RX CB component adaptor 250 A, 3-pole, design: Easy Fix, cable outlet at the bottom, W: 105 mm