RiLineX CB device adapter

Article no.: RX 9360613

RiLineX CB device adapter (3-pole, max. 250 A) for 60 mm busbar systems. The device width is 105 mm. The "universal" version with sliding nuts offers maximum flexibility for switch installation. The adapter has tool-free snap-on mounting with semi-automatic adjustment of the rail thickness between 5 and 10 mm. Version for cable outlet at the top.

Article no.:
RX 9360613
Version
universal
Benefits
Direct mounting of compact circuit breaker MCCB on the board
Snap-on mounting up to 250 A and simple adjustment to busbar thickness 5/10 mm
Quick and easy pre-assembly of standard switch types outside the control cabinet
Material
Polyamide (PA 6)
Fire behavior corresponding to UL 94
Color
RAL 9005
RAL 35745
Protection category IP to IEC 60 529
IP 2XB
Rated impulse withstand voltage UImp
12 kV
Rated voltage
690 V AC
690 V DC
600 V AC (UL)
Rated insulation voltage
1,000 V
Overvoltage category
4
Contamination level
3
Clamping area for laminated copper bars (W x H)
15 x 6 mm
( 0.59 x 0.24 ˝ )
Number of poles
3-pole
Cable outlet
Top
Type of connection (electrical)
Screw M8
To fit manufacturer (model)
Our selection aid, available in the Downloads section, helps you to easily find a matching component adaptor.
Suitable for busbar system
RiLineX
RiLine60
Fundamental frequency
50...60 Hz
Ambient humidity (non-condensing)
10...90 %
Suitable for busbars
15 x 5/10 mm
20 x 5/10 mm
30 x 5/10 mm
Operating temperature range
-25 °C...55 °C
( -13 °F...131 °F )
Storage temperature range
-25 °C...75 °C
( -13 °F...167 °F )
Dimensions
Width: 108.7 mm
Height: 251.4 mm
Depth: 62.8 mm
( Width: 4.28 ˝
Height: 9.9 ˝
Depth: 2.47 ˝ )
Packaging unit
1 pc(s).
Net weight
1.47 kg
Gross weight
1.473 kg
Customs tariff number
39269097
Product description
RX CB device adapter 250 A, 3-pole, version: Universal Fix, cable outlet at top, W: 105 mm
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Documentation
Safety instructions
Selection guide
Data sheets
General technical information