RiLineX fastening clips for contact hazard protection profile

Article no.: RX 9365027

RiLineX fixing clip for RiLine60 busbar system wrap-around protection profile. Only when using the RiLineX device range on the RiLine60 busbar system.

Article no.:
RX 9365027
Material
Polyamide (PA 6)
Color
RAL 35745
Suitable for Model No.
9365.025
Packaging unit
24 pc(s).
Net weight
0.024 kg
Gross weight
0.045 kg
Customs tariff number
39269097
ETIM 9
EC002270
Product description
RX mounting clip for contact hazard protection profile
Declarations
Declaration of conformity
Documentation
Quick guide
Data sheets
General technical information