RiLineX frame clamp for NH fuse-switch disconnectors

Article no.: RX 9365543

RiLineX frame terminal set for RiLineX NH fuse switch disconnectors size 2 and 3, 35–240 mm²

Article no.:
RX 9365543
Suitable for Model No.
9362.210
9362.215
9362.310
9362.315
9363.210
9363.215
9363.310
9363.315
Packaging unit
3 pc(s).
Net weight
0.576 kg
Gross weight
0.578 kg
PCF/VE (cradle-to-gate)
1.49
Customs tariff number
73182900
ETIM 9
EC000001
Product description
RX frame clamp for NH fuse switch disconnectors size 2/3
Declarations
Declaration of conformity
PCF-declaration
Documentation
Quick guide
Safety instructions