- Article no.:
- RX 9362035
- Version
- For 60 mm busbar systems
With electronic fuse monitoring
- Benefits
- Cover, lockable and sealable
- Voltage test through separate opening
- Snap-on mounting up to 250 A and simple adjustment to busbar thickness 5/10 mm
- Tool-free conversion of the cable outlet
- Park position for simplified maintenance work
- All variants also with electronic fuse monitoring
- Material
- Polyamide (PA 6)
Fire behavior corresponding to UL 94
Contact tracks: Electrolytic copper, silver-plated
- Color
- RAL 9005
RAL 35745
- Supply includes
- Incl. connection plug for electrical fuse monitoring
- For bar systems with center-to-center spacing
- 60 mm
- Cable outlet
- Top/bottom
- Type of connection (electrical)
- Box terminal
- Fuse inserts
- NH 00
- NH 000
- Rated insulation voltage Ui
- 1,000 V
- Rated operating voltage
- 690 V AC
- For NH size
- 00
- Test specification
- IEC 60 947-3
- IEC 60 269-2 (fuse inserts)
- Dimensions
- Width: 106 mm
Height: 229.5 mm
Depth: 104.5 mm( Width: 4.17 ˝
Height: 9.04 ˝
Depth: 4.11 ˝ )
- Operating temperature range
- -5 °C...35 °C( 23 °F...95 °F )
- Storage temperature range
- -25 °C...70 °C( -13 °F...158 °F )
- Suitable for busbars
- 15 x 5/10 mm
- 20 x 5/10 mm
- 30 x 5/10 mm
- Suitable for busbar system
- RiLineX
- RiLine60
- Number of poles
- 3-pole
- Utilization category
- AC-23B (400 V/100 A)
- AC-22B (500 V/100 A)
- AC-21B (690 V/100 A)
- DC-22B (250 V/100 A)
- Contamination level
- 3
- With electronic fuse monitoring
- Yes
- Protection category IP to IEC 60 529
- IP 2XB
- Fire load
- 16.6 MJ/m²
- Connection of round conductors, fine wire without wire end ferrule
- 1.5 ‐ 95 mm²
- Connection of round conductors, fine wire with wire end ferrule
- 1.5 ‐ 95 mm²
- Power loss max.
- 22 W( 75 BTU/h )
- Heat loss per fuse insert (max.)
- 12 W
- Packaging unit
- 1 pc(s).
- Net weight
- 1.155 kg
- Gross weight
- 1.175 kg
- Copper weight (kg per piece)
- 0.409
- PCF/VE (cradle-to-gate)
- 7.86
- Customs tariff number
- 85369095
- ETIM 9
- EC001040
- Product description
-
RX NH fuse-switch-disconnector size 00, 160 A, 3-pole, box terminal, with fuse monitoring 800 V