RiLineX saddle terminal for NH fuse-switch disconnectors

Article no.: RX 9365540

RiLineX saddle terminal set for round conductor connection to RiLineX NH fuse switch disconnectors size 00, 4 - 70 mm²

Article no.:
RX 9365540
Material
Carbon steel, zinc-plated
For size
00
Suitable for Model No.
9362110
9262115
9363110
9363115
Connection of round conductors
4 ‐ 70 mm²
Round conductor cross-section
4 ‐ 70 mm²
Packaging unit
3 pc(s).
Net weight
0.096 kg
Gross weight
0.096 kg
PCF/VE (cradle-to-gate)
0.3
Customs tariff number
73182900
ETIM 9
EC000001
Product description
RX saddle terminal for NH fuse switch disconnectors size 00 (round conductor)
Declarations
Declaration of conformity
PCF-declaration
Documentation
Quick guide
Safety instructions