RiLineX contact hazard protection for NH fuse-switch disconnectors

Article no.: RX 9365510

RiLineX contact hazard protection, required when using the RiLineX NH fuse switch disconnector size 00 on the RiLine60 busbar system.

Article no.:
RX 9365510
Material
Polyamide (PA 6)
Fire behavior corresponding to UL 94
Color
RAL 9005
RAL 35745
Suitable for Model No.
9362000
9362005
9362030
9362035
Fire load
0.454 MJ/m²
Packaging unit
1 pc(s).
Net weight
0.082 kg
Gross weight
0.083 kg
PCF/VE (cradle-to-gate)
0.61
Customs tariff number
73181900
ETIM 9
EC000775
Product description
RX contact hazard protection for NH fuse switch disconnectors size 00
Declarations
Declaration of conformity
PCF-declaration
Documentation
Quick guide