RiLineX contact hazard protection for NH fuse-switch disconnectors

Article no.: RX 9365515

RiLineX contact hazard protection, required when using the RiLineX NH fuse switch disconnector size 1 on the RiLine60 busbar system.

Article no.:
RX 9365515
Material
Polyamide (PA 6)
Fire behavior corresponding to UL 94
Color
RAL 9005
RAL 35745
Suitable for Model No.
9362110
9362115
9362140
Fire load
0.389 MJ/m²
Packaging unit
1 pc(s).
Net weight
0.079 kg
Gross weight
0.08 kg
PCF/VE (cradle-to-gate)
0.6
Customs tariff number
39269097
ETIM 9
EC000775
Product description
RX contact hazard protection for NH fuse switch disconnectors size 1
Declarations
Declaration of conformity
PCF-declaration
Documentation
Quick guide