- Article no.:
- RX 9365520
- Material
- Polyamide (PA 6)
Fire behavior corresponding to UL 94
- Color
- RAL 9005
- Suitable for Model No.
- 9363000
- 9363005
- 9363030
- 9363035
- Dimensions
- Width: 106 mm
Height: 35 mm
Depth: 46 mm( Width: 4.17 ˝
Height: 1.38 ˝
Depth: 1.81 ˝ )
- Fire load
- 0.778 MJ/m²
- Packaging unit
- 2 pc(s).
- Net weight
- 0.13 kg
- Gross weight
- 0.13 kg
- PCF/VE (cradle-to-gate)
- 0.91
- Customs tariff number
- 73181900
- ETIM 9
- EC000775
- Product description
-
RX connection compartment cover for NH fuse switch disconnector size 00 (mounting plate structure)