- Article no.:
- RX 9360500
- Version
- Easy Fix
- Benefits
- Direct mounting of compact circuit breaker MCCB on the board
- Snap-on mounting up to 250 A and simple adjustment to busbar thickness 5/10 mm
- Quick and easy pre-assembly of standard switch types outside the control cabinet
- Material
- Polyamide (PA 6)
Fire behavior corresponding to UL 94
- Color
- RAL 9005
RAL 35745
- Supply includes
- Incl. 3 connection compartment covers
- Protection category IP to IEC 60 529
- IP 2XB
- Rated impulse withstand voltage UImp
- 8 kV
- Rated voltage
- 690 V AC
600 V AC (UL)
- Rated insulation voltage Ui
- 1,000 V
- Rated impulse withstand current
- 80 kA
- Contamination level
- 3
- Number of poles
- 3-pole
- Cable outlet
- Bottom
- Type of connection (electrical)
- Box terminal
- To fit manufacturer (model)
- ABB (A1, S2, T1, T2, XT1, XT2, FD63/FD160)
- BTicino (M1 160)
- Chint (NM8N-125, NM1-63H, NM1-125H,NXM-63S, NXM-125S, NXM-160S, NXMS-160)
- Eaton (NZM1)
- Fuji Electric (BW125JAG-3P)
- Hager (P160)
- Himel (HDM3-100F/N, HDM3L-125)
- Hyundai Electric (100AF, 125AF, 125D, 160D AF)
- Legrand (DPX 160, DPX 250 ER, DPX³ 160)
- LS Electric (100AF, 125AF, TE100, TD100, TE160, TD160)
- Mitsubishi (NF63-SV, NF125-SV)
- OEZ (BC160)
- Rockwell (140G-C2C3-D10, 140G-C2C3-D12, 140-C2E3-D16, 140G-H0F3-D10, 140G-H0F3-D12, 140G-H0F3-D16)
- Sassin (3SM8L-100)
- Schneider (NSC100N, NSXm50, NSXm100, NSXm160, NSXm250, NSE100)
- Schrack (MC1)
- Siemens (3VA10, 3VA11)
- Terasaki (E125, S125)
- Suitable for busbar system
- RiLineX
- RiLine60
- Fundamental frequency
- 50...60 Hz
- Ambient humidity (non-condensing)
- 10...90 %
- Suitable for busbars
- 15 x 5/10 mm
- 20 x 5/10 mm
- 30 x 5/10 mm
- Operating temperature range
- -25 °C...55 °C( -13 °F...131 °F )
- Storage temperature range
- -25 °C...75 °C( -13 °F...167 °F )
- Dimensions
- Width: 82 mm
Height: 252 mm
Depth: 63 mm( Width: 3.23 ˝
Height: 9.92 ˝
Depth: 2.48 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 1.364 kg
- Gross weight
- 1.367 kg
- Copper weight (kg per piece)
- 0.375
- PCF/VE (cradle-to-gate)
- 13.28
- Customs tariff number
- 85369095
- EAN
- 4028177997158
- ETIM 9
- EC001531
- Product description
-
RX CB device adapter 160 A, 3-pole, version: Easy Fix, cable outlet at bottom, W: 81 mm