RiLineX mounting rail for device adapter

Article no.: RX 9365742

Support rails for device adapters in width 45 mm without lateral displacement protection. For mounting surface-mounted devices with snap-on fastening on device adapters and device carriers for RiLineX and 60 mm busbar system platforms.

Article no.:
RX 9365742
Material
Polyamide (PA 6)
Fire behavior corresponding to UL 94
Color
RAL 9005
Suitable for Model No.
9360710
9360720
9360730
Dimensions
Width: 45 mm
Height: 10 mm
( Width: 1.77 ˝
Height: 0.39 ˝ )
Packaging unit
8 pc(s).
Net weight
0.064 kg
Gross weight
0.086 kg
PCF/VE (cradle-to-gate)
0.43
Customs tariff number
39269097
ETIM 9
EC001285
Product description
RX support bar W: 45 mm
Declarations
Declaration of conformity
PCF-declaration
Documentation
Quick guide