RiLineX mounting rail for device adapter

Article no.: RX 9365744

RiLineX support rails for device adapters of width 54 mm for 60 mm busbar systems. Height-adjustable, ideal for mounting motor starter combinations with different mounting levels. For mounting surface-mounted devices with snap-on fastening on device adapters and device carriers.

Article no.:
RX 9365744
Version
with height adjustment
Material
Polyamide (PA 6)
Fire behavior corresponding to UL 94
Color
RAL 9005
RAL 35745
Suitable for Model No.
9360740
9360760
9360780
Dimensions
Width: 54 mm
Height: 12 mm, 20 mm
( Width: 2.13 ˝
Height: 0.47 ˝, 0.79 ˝ )
Packaging unit
8 pc(s).
Net weight
0.16 kg
Gross weight
0.17 kg
PCF/VE (cradle-to-gate)
1.09
Customs tariff number
39269097
ETIM 9
EC001285
Product description
RX support bar with height adjustment, W: 54 mm
Declarations
Declaration of conformity
PCF-declaration
Documentation
Quick guide