- Article no.:
- RX 9365745
- Material
- Polyamide (PA 6)
Fire behavior corresponding to UL 94 - Color
- RAL 9005
- Suitable for Model No.
- 9360740
- 9360760
- 9360780
- Dimensions
- Width: 54 mm
Height: 10 mm( Width: 2.13 ˝
Height: 0.39 ˝ ) - Packaging unit
- 8 pc(s).
- Net weight
- 0.072 kg
- Gross weight
- 0.096 kg
- PCF/VE (cradle-to-gate)
- 0.48
- Customs tariff number
- 39269097
- ETIM 9
- EC001285
- Product description
- RX support bar W: 54 mm
- Documentation
- Quick guide